Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | ML0028412 |
| Finish plating | Dura-kote |
| Hex size 1 IN | 0.790 |
| Hex size 1 MM | 20.066 |
| Item type | Adapter |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Thread size 2 | 1/2-14 NPTF |
