Product specifications

Characteristic
Value
Angle shape90 Degree
Body sizeN/A
BrandDanfoss
Finish platingDura-kote
Hex size 1 IN0.790
Hex size 1 MM20.066
Item typeAdapter
Product materialCarbon steel
Sub brandHansen
Thread size 23/4-14 NPTF