Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | ML0028638 |
| End size 1 | -6 |
| End Type 1 | Female BSPP port washer seal. |
| Finish plating | Dura-kote |
| Hex size 1 IN | 0.787 |
| Hex size 1 MM | 19.990 |
| Item type | Adapter |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Thread size 1 | G 3/8 |
| Thread size 2 | G 3/8 |
