Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Material handler |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | ML10FFP37192 |
| Compliances | PED 2014/68 EU Article 4.3REACH |
| End size 1 | -6 |
| End type 1 | Female Pipe (NPT) |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.9 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | 316 Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | 3/8-18 NPTF |
| Torque lbs-ft | 31.50 |
| Valve Type | 2 way |
| Working pressure max psi | 3625 |
| Working pressure max bar | 250 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | 4 |
| Working temperature min F | 40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146208095 |