Product specifications
Characteristic | Value |
|---|---|
| Application | Material handler |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | ML10FFS10S143S13 |
| Compliances | PED 2014/68 EU Article 4.3 |
| End type 1 | 24 deg. tube port heavy duty |
| Product material | Stainless steel |
| Seal material | Fluorocarbon (FKM) |
