Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Material handler |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | ML12FFP16S143 |
| Compliances | PED 2014/68 EU Article 4.3 |
| End type 1 | 24 deg. tube port heavy duty |
| Item type | Male half |
| Product material | Stainless steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146208194 |