Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Material handler |
| Body size | 5/8 |
| Brand | Danfoss |
| Catalog Item | ML16FFP75BS143 |
| Compliances | PED 2014/68 EU Article 4.3 |
| End size 1 | -12 |
| End type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.1 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | 316 Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thread size 1 | G 3/4 |
| Valve Type | 2 way |
| Working pressure max psi | 3625 |
| Working pressure max bar | 250 |
| Working temperature max C | 200 |
| Working temperature max F | 392 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
