Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.03 |
| Air inclusion max in3 | 0.00 |
| Angle shape | Straight |
| Application | Material handler |
| Body size | 5/8 |
| Brand | Danfoss |
| Burst pressure min bar | 880 |
| Burst pressure min psi | 12760 |
| Catalog Item | ML16FFS75 |
| Certifications | ISO 16028 |
| Compliances | PED 2014/68 EU Article 4.3REACH |
| Connection style | Manual connect |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Female Push to Connect |
| End type 2 | Female Pipe (NPT) |
| Flow rate GPM | 17.70 |
| Flow rate lpm | 67.00 |
| Fluid loss cc | 0.01600 |
| Fluid loss in3 | 0.00100 |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.1 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile(NBR)+Polyurethane(AU) |
| Sub brand | Hansen |
| Thread size 1 | 3/4-14 NPTF |
| Torque lbs-ft | 46.10 |
| Valve Type | 2 way |
| Working pressure max psi | 3625 |
| Working pressure max bar | 250 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -25 |
| Working temperature min F | -13 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146155887 |