Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Material handler |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | ML19FFP100 |
| Compliances | PED 2014/68 EU Article 4.3 |
| End size 1 | -16 |
| End type 1 | Female Pipe (NPT) |
| Product material | Stainless steel |
| Sub brand | Hansen |
| Thread size 1 | 1-11 1/2 NPTF |