Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.60 |
| Air inclusion max in3 | 0.04 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionConsumer productsFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | ML1H11143 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 1 | -2 |
| End size 2 | -2 |
| End type 1 | Female Push to Connect |
| End type 2 | Female pipe (NPTF) |
| Flow rate GPM | 0.80 |
| Flow rate lpm | 3.03 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 0.50000 |
| Fluid loss in3 | 0.03100 |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.2 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 1.910 |
| Product length mm | 48.514 |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thread size 1 | 1/8-27 NPTF |
| Valve Type | 2 way |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
| Working temperature max C | 204 |
| Working temperature max F | 400 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146113467 |