Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | ML1H11S1 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| Fluid loss cc | 0.50000 |
| Fluid loss in3 | 0.03100 |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.224 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Sub brand | Hansen |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146208460 |