Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | ML2DBS25F |
| Compliances | PED 2014/68 EU Article 4.3 |
| End size 1 | -4 |
| End type 1 | Female Pipe (NPT) |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.1 |
| Item type | Female half |
| Latch type | Push to connect |
| Product length in | 1.730 |
| Product length mm | 43.942 |
| Product material | Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thread size 1 | 1/4-18 NPTF |
| Valve Type | 2 way |
| Working pressure max psi | 360 |
| Working pressure max bar | 25 |
| Working temperature max C | 200 |
| Working temperature max F | 392 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146208569 |
