Product specifications
Characteristic | Value |
|---|---|
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | ML2H6143 |
| Certifications | ISO 7241-1 Series B |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146113702 |