Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Material handler |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | ML40FFS150143 |
| Compliances | PED 2014/68 EU Article 4.3REACH |
| End size 1 | -24 |
| End Type 1 | Female Pipe (NPT) |
| Hex size 1 IN | 2.560 |
| Hex size 1 MM | 65.0 |
| Item type | Female half |
| Latch type | Push to connect |
| Product length in | 5.010 |
| Product length mm | 127.254 |
| Product material | 316 Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
| Torque lbs-ft | 86.60 |
| Valve type | 2 way |
| Working pressure max psi | 3625 |
| Working pressure max bar | 250 |
| Working temperature max C | 200 |
| Working temperature max F | 392 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156648 |
