Product specifications
Characteristic | Value |
|---|---|
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | ML4DBS118ORFS292 |
| Compliances | PED 2014/68 EU Article 4.3 |
| End Type 1 | Male ORB ISO 11926-2 |
| Product material | Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
Characteristic | Value |
|---|---|
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | ML4DBS118ORFS292 |
| Compliances | PED 2014/68 EU Article 4.3 |
| End Type 1 | Male ORB ISO 11926-2 |
| Product material | Stainless steel |
| Seal material | Ethylene propylene (EPDM) |