Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | ML4DBS50F |
| Compliances | PED 2014/68 EU Article 4.3 |
| End size 1 | -8 |
| End type 1 | Female Pipe (NPT) |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.0 |
| Item type | Female half |
| Latch type | Push to connect |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thread size 1 | 1/2-14 NPTF |
| Valve Type | 2 way |
| Working pressure max psi | 360 |
| Working pressure max bar | 25 |
| Working temperature max C | 200 |
| Working temperature max F | 392 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146208729 |
