Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | ML4ECP75H192 |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 34.9 |
| Item type | Male half |
| Product material | Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146113924 |