Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 3.60 |
| Air inclusion max in3 | 0.22 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | ML4HP26115 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 1 | -8 |
| Flow rate GPM | 12.00 |
| Flow rate lpm | 45.43 |
| Fluid loss cc | 3.50000 |
| Fluid loss in3 | 0.21400 |
| Hex size 1 IN | 1.130 |
| Hex size 1 MM | 28.702 |
| Item type | Female half |
| Product material | Stainless steel |
| Seal material | Polytetrafluoroethylene (PTFE) |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 4250 |
| Working pressure max bar | 293 |
| Working temperature max C | 232 |
| Working temperature max F | 450 |
| Working temperature min C | -157 |
| Working temperature min F | -250 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146163622 |