Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.01 |
| Air inclusion max in3 | 0.00 |
| Angle shape | Straight |
| Application | Material handler |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 1330 |
| Burst pressure min psi | 19285 |
| Catalog Item | ML6FFS25143 |
| Compliances | PED 2014/68 EU Article 4.3REACH |
| Connection style | Manual connect |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female Push to Connect |
| End type 2 | Female Pipe (NPT) |
| Flow rate GPM | 4.49 |
| Flow rate lpm | 17.00 |
| Fluid loss cc | 0.00400 |
| Fluid loss in3 | 0.00000 |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.1 |
| Item type | Female half |
| Latch type | Push to connect |
| Product length in | 2.130 |
| Product length mm | 54.102 |
| Product material | Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thread size 1 | 1/4-18 NPTF |
| Torque lbs-ft | 18.00 |
| Valve type | 2 way |
| Working pressure max psi | 3625 |
| Working pressure max bar | 250 |
| Working temperature max C | 200 |
| Working temperature max F | 392 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146157911 |
