Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | ML8DBP100F242 |
| Certifications | DESP 97/23/CE |
| Compliances | PED 2014/68 EU Article 4.3 |
| End size 1 | -16 |
| End type 1 | Female Pipe (NPT) |
| Hex size 1 IN | 1.970 |
| Hex size 1 MM | 50.0 |
| Item type | Component |
| Product material | Stainless steel |
| Seal material | Kalrez |
| Sub brand | Hansen |
| Thread size 1 | 1-11 1/2 NPTF |
| Working pressure max psi | 360 |
| Working pressure max bar | 25 |
| Working temperature max C | 275 |
| Working temperature max F | 527 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146208996 |