Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Oil and gas |
| Body size | 1" |
| Brand | Danfoss |
| Burst pressure min bar | 1379 |
| Burst pressure min psi | 20000 |
| Catalog Item | ML8HFR36 |
| Certifications | ISO 7241-1 Series BLloyd&apos |
| Connection style | Manual connect |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Female Push to Connect |
| End type 2 | Female pipe (NPTF) |
| Flow rate GPM | 25.00 |
| Flow rate LPM | 94.64 |
| Fluid compatibility | Hazardous oil and gas |
| Fluid loss cc | 16.90000 |
| Fluid loss in3 | 1.03100 |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.5 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 4.130 |
| Product length mm | 104.902 |
| Product material | Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1-11 1/2 NPTF |
| Valve Type | 2 way |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146114358 |
