Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 18.00 |
| Air inclusion max in3 | 1.10 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | ML8HKPVK115 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| Flow rate GPM | 50.00 |
| Flow rate lpm | 189.27 |
| Fluid loss cc | 16.90000 |
| Fluid loss in3 | 1.03100 |
| Item type | Component |
| Product material | Stainless steel |
| Seal material | Polytetrafluoroethylene (PTFE) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 3000 |
| Working pressure max bar | 207 |
| Working temperature max C | 232 |
| Working temperature max F | 450 |
| Working temperature min C | -157 |
| Working temperature min F | -250 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146114365 |