Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | ML8HP36BS235 |
| Certifications | ISO 7241-1 Series B |
| End type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.5 |
| Item type | Female half |
| Product material | Stainless steel |
| Seal material | Kalrez |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 3000 |
| Working pressure max bar | 207 |
| Working temperature max F | 600 |
| Working temperature min C | -34 |
| Working temperature min F | -30 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146114440 |
