SCREW, FLAT QUICKSEAL
MP2127-C
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | MP2127-C |
| Finish plating | Zinc |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Item type | Component |
| Product material | Carbon steel |
| Sub brand | Hansen |