COUPLING,MTC,O,N/A
MTC5220-C
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Application | AirRefrigerationWater |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | MTC5220-C |
| Item type | Component |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146209337 |