LEVER, LOCK QUICKSEAL
MTC5280-C
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Application | AirRefrigerationWater |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | MTC5280-C |
| Item type | Component |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146209368 |