Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AirRefrigerationWater |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | OTC2502-57 |
| End size 2 | -4 |
| End Type 1 | Female Push to Connect |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Anodized |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Aluminum |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Working pressure max psi | 650 |
| Working pressure max bar | 45 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -29 |
| Working temperature min F | -20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146209429 |