Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Item type | Component |
| Product material | Neoprene |
| Sub brand | Hansen |
| Working pressure max psi | 650 |
| Working pressure max bar | 45.00 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -29 |
| Working temperature min F | -20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146209450 |