TUBE CONNECTOR
OTC2503-57
ToolsOTC2503-57 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Application | AirRefrigerationWater |
| Body size | 1/4 |
| Brand | Danfoss |
| Item type | Component |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789263193 |