Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Danfoss Hansen® quick disconnect couplings
Hydraulic and pneumatic quick disconnect couplings
Q3145-K
PIN
Q3145-K
Tools
Add to comparison
Add to comparison
Q3145-K
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.320
Product height mm
8.128
Product length in
0.630
Product length mm
16.002
Product width in
0.320
Product width mm
8.128
Sub brand
Hansen