Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | QA0932213 |
| End size 1 | M20 |
| End type 1 | 24 deg. tube port light duty |
| Item type | Dust cap |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | M20X1.5 |