Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | RA04000EF |
| Flow rate GPM | 1.19 |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Valve Type | 1 way |
![Danfoss Gromelle R4000 Series Check Valve Coupling RA04020VF [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318113%2FID463022860269-0101_preview.jpg&w=1920&q=75)