Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | RA04020EB |
| End size 1 | -6 |
| End type 1 | Female BSPP port washer seal. |
| Flow rate GPM | 5.81 |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | G 3/8 |
| Valve Type | 1 way |