Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | RA040300B |
| Cracking pressure bar | 1.00 |
| End size 1 | -8 |
| End type 1 | Female BSPP port washer seal. |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 8.45 |
| Hex size 1 IN | 1.060 |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | G 1/2 |
| Thread size 2 | G 1/2 |
| Valve Type | 1 way |
| Working pressure max psi | 7250 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |