Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | RA040400F |
| Cracking pressure bar | 5.00 |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 19.00 |
| Hex size 1 IN | 1.380 |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 2 | G 3/4 |
| Valve Type | 1 way |
| Working pressure max psi | 7250 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |