Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | RA04040ED |
| Flow rate GPM | 19.00 |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Valve Type | 1 way |