Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | RA04070VB |
| Cracking pressure bar | 1.00 |
| End size 1 | -24 |
| End type 1 | Female BSPP port washer seal. |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 61.29 |
| Hex size 1 IN | 2.560 |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | G 1 1/2 |
| Thread size 2 | G 1 1/2 |
| Valve Type | 1 way |
| Working pressure max psi | 4350 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |