Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 2" |
| Brand | Danfoss |
| Catalog Item | RA04090VD |
| Cracking pressure bar | 3.00 |
| Finish plating | Zinc trivalent |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 2 | G 2 |
| Working pressure max psi | 4350 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |