Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | RA0425000 |
| Cracking pressure bar | 0.50 |
| End size 1 | -16 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 30.90 |
| Hex size 1 IN | 1.620 |
| Product length in | 3.940 |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | 1-11 1/2 NPTF |
| Thread size 2 | 1-11 1/2 NPT |
| Valve type | 1 way |
| Working pressure max psi | 7250 |
| Working temperature max F | 250 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146210050 |