Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | RA042500B |
| Flow rate GPM | 30.90 |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Valve Type | 1 way |