Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationBreathing airConstructionGeneral pneumaticsNitrous oxideShipyardsWelding
Body size1/4
BrandDanfoss
Burst pressure min bar414
Burst pressure min psi6000
Catalog ItemRD706SL
Connection styleManual connect
End Type 1Male barb
Flow rate GPM157.00
Fluid compatibilityAir and gases
Item typeFemale half
Latch typePush/pull
Product materialBrass
Safety locking mechanismSleeve lock
Seal materialNitrile (NBR)
Sub brandHansen
Valve type2 way
Working pressure max psi1500
Working pressure max bar104
Working temperature max C121
Working temperature max F250
Working temperature min C-40
Working temperature min F-40

General specifications

Characteristic
Value
EAN/UPC678146115799