Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airConstructionGeneral pneumaticsNitrous oxideShipyardsWelding |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | RD707 |
| End Type 1 | Male barb |
| Item type | Female half |
| Product length in | 2.480 |
| Product length mm | 62.992 |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 1500 |
| Working pressure max bar | 103 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146210241 |