Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | RL0400036 |
| Cracking pressure bar | 0.50 |
| Finish plating | Nickel |
| Flow rate GPM | 1.19 |
| Hex size 1 IN | 0.630 |
| Product material | Brass |
| Sub brand | Gromelle |
| Thread size 2 | G 1/8 |
| Valve Type | 1 way |
| Working pressure max psi | 5800 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |