Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | RL040100H |
| Finish plating | Nickel |
| Flow rate GPM | 3.75 |
| Product material | Brass |
| Sub brand | Gromelle |
| Thread size 2 | G 1/4 |
| Valve Type | 1 way |
| Working pressure max psi | 5800 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |