ADAPTER, QUICKSEAL
RTC1605-F
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Application | AirRefrigerationWater |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | RTC1605-F |
| Item type | Component |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146210357 |