Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | RZ04040VC |
| Cracking pressure BAR | 2.00 |
| Hex size 1 IN | 1.380 |
| Product material | Stainless steel |
| Sub brand | Gromelle |
| Thread size 2 | G 3/4 |
| Working pressure max psi | 3625 |
| Working temperature max F | 392 |
| Working temperature min F | -4 |