Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 2" |
| Brand | Danfoss |
| Catalog Item | RZ04090E0 |
| Cracking pressure bar | 0.50 |
| End size 1 | -32 |
| End type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 2.950 |
| Product material | Stainless steel |
| Sub brand | Gromelle |
| Thread size 1 | G 2 |
| Thread size 2 | G 2 |
| Working pressure max psi | 1450 |
| Working temperature max F | 302 |
| Working temperature min F | -40 |