COUPLING,R4000,U,1/2,SS,-8NPT,FKM,2B
RZ04230VC
Catalog item:
RZ04230VC
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
RZ04230VC
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | RZ04230VC |
| Cracking pressure bar | 2.00 |
| Product material | Stainless steel |
| Sub brand | Gromelle |
| Thread size 2 | 1/2-14 NPT |
| Working pressure max psi | 3625 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |