Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Catalog Item | SA16163 |
| Connection style | Automatic connect |
| End Type 1 | Female 24 degree UNF |
| Fluid compatibility | Engine oilHydraulic fluidOil |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.5 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 4496 |
| Working pressure max bar | 310 |