Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | SA16164 |
| Finish plating | Zinc trivalent |
| Hex size 1 IN | 1.875 |
| Hex size 1 MM | 47.6 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Working pressure max psi | 4497 |
| Working pressure max bar | 310 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |